Eaton Crouse-Hinds series PowerGard back box, Copper-free aluminum, Single-gang, Dead end, 3/4"
| Product Name |
Eaton Crouse-Hinds series PowerGard back box
|
| Catalog Number |
CFD175
|
| UPC |
662276358119
|
| Product Length/Depth |
5 in
|
| Product Height |
8 in
|
| Product Width |
4.75 in
|
| Product Weight |
1.92 lb
|
| Product Type |
Back box
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
| NEMA Rating |
3
3R |
| Number of gangs |
Single-gang
|
| Style |
Dead end
|
| Trade size |
3/4"
|
| Material |
Copper-free aluminum
|