Eaton Crouse-Hinds series PowerGard replacement receptacle, 20A, Two-wire, three-pole, Copper-free aluminum, Single-gang, 125 Vac
| Product Name |
Eaton Crouse-Hinds series PowerGard replacement receptacle
|
| Catalog Number |
CFSR-20232
|
| UPC |
662276358607
|
| Product Length/Depth |
5.25 in
|
| Product Height |
6.5 in
|
| Product Width |
4.38 in
|
| Product Weight |
1.89 lb
|
| Product Type |
Replacement receptacle
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III |
| NEMA Rating |
3
3R |
| Number of gangs |
Single-gang
|
| Configuration |
Two-wire, three-pole
|
| Amperage Rating |
20A
|
| Voltage rating |
125 Vac
|
| Material |
Copper-free aluminum
|