Download document () of 20
To be discontinued

CG1212P400BSL

Eaton house panel, 400A, Aluminum, Lever bypass, NEMA 3R, Underground, 22 kAIC, Lug landings for compression, lugs not included, CSR2200N, Surface mounting, C:12, S:1, Sp:12, CSR, Ring, Type CH breakers, 120/240V, 4314, Single-phase

A newer version of this product is available:

General specifications

Product Name
Eaton house panel
Catalog Number
CG1212P400BSL
UPC
782116110414
Product Length/Depth
7.5 in
Product Height
44.062 in
Product Width
30.062 in
Product Weight
120 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
EUSERC Approved
MEG Approved
Certifications
UL Listed
Product Type
House panel

Product specifications

Type
House panel
Interrupt rating
10 kAIC
Enclosure
NEMA 3R
Secondary circuit breaker
CSR
Amperage Rating
400 A
Line
Lug landings for compression, lugs not included
Mounting
Surface
Number of spaces
12
Security
Ring
Voltage rating
120/240 V
Number of sockets
1
Used with
Type CH breakers
Bypass
Lever
Number of circuits
12
Bus material
Aluminum
Feed type
Bottom
Main circuit breaker
CSR2200N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com