Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CH115CS

Eaton Type CH 3/4-Inch Standard Circuit Breaker Clamshell Pack,Type CH 3/4-Inch standard circuit breaker clamshell pack,Clamshell pack,15 A,10 kAIC,Single-pole,120/240V,CH,(1) #14-8 AWG, (2) #14-10 AWG Cu/Al,Q30,CH,Type CH Loadcenters

A newer version of this product is available:

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CH115CS
UPC
782114752500
Product Length/Depth
7.25 in
Product Height
6.5 in
Product Width
4.48 in
Product Weight
1.05 lb
Certifications
UL 489
Catalog Notes
Single-Pole 120/240V Requires one 3/4-Inch space.
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
15 A
Voltage rating
120/240 V
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
(1) #14-8 AWG
(2) #14-10 AWG Cu/Al
Number of poles
Single-pole
Quantity
30
Type
Type CH 3/4-Inch standard circuit breaker clamshell pack
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com