Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CH260CS

Eaton CH thermal magnetic circuit breaker,Type CH 3/4-Inch standard circuit breaker clamshell pack,Clamshell pack,60 A,10 kAIC,Two-pole,120/240V,CH,Common breaker trip,#14-2 AWG Cu/Al,Q30,CH,Type CH Loadcenters

A newer version of this product is available:

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CH260CS
UPC
782114752593
Product Length/Depth
1.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.61 lb
Certifications
UL 489
Catalog Notes
HACR rated, Two-Pole 120/240V Common Trip Requires Two 3/4-Inch Spaces
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
60 A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
#14-2 AWG Cu/Al
Number of poles
Two-pole
Quantity
30
Type
Type CH 3/4-Inch standard circuit breaker clamshell pack
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com