Knowledge Search
Download document () of 20

CH260GFT

Eaton CH GFCI circuit breaker,Ground fault circuit breaker,60 A,10 kAIC,Two-pole,120/240 V,CH,Common,Plug-on,#14-4 AWG,Ground fault self test,GFI

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CH260GFT
UPC
786676025669
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
2.75 in
Product Weight
0.7 lb
Warranty
10 year
Certifications
UL 489
Catalog Notes
Meets Federal Spec Classification W-C375
Product Type
GFCI circuit breakers

Product specifications

Amperage Rating
60 A
Voltage rating
120/240 V
Trip Type
Common
Circuit protection
Ground fault self test
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
CH
Connection
Plug-on
Wire size
#14-4 AWG
Number of poles
Two-pole
Type
Ground fault circuit breaker
Special features
Ground Fault Self Test

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com