Knowledge Search
Download document () of 20
We make what matters work*

CH320SWST

Eaton CH thermal magnetic circuit breaker,Type CH 3/4-Inch neutral switching circuit breaker,20 A,10 kAIC,Three-pole,120/240V,CH,Common breaker trip,#14-8 AWG Cu/Al,CH,Type CH Loadcenters,Switching neutral,Shunt trip included

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CH320SWST
UPC
782113932989
Product Length/Depth
4.5 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
1.3 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
Catalog Notes
Three-Pole 120/240V Common Trip Requires Three 3/4 in Spaces, For circuit breakers with Shunt Trip, add ST suffix. Shunt trip requires one additional pole.
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
CH
Shunt trip
Included
Neutral
Switching neutral
Interrupt rating
10 kAIC
Main circuit breaker
CH
Wire size
#14-8 AWG Cu/Al
Number of poles
Three-pole
Type
Type CH 3/4-Inch neutral switching circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com