Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CH40SPAST

Eaton CH 3/4 in Spa Panel, CH Spa Panel-quick pro, 40 circuits, single-phase, three-wire, 40 A, #14-1/10 AWG at Cu/Al at 60/75° wire, GF Self-Test feature

A newer version of this product is available:

General specifications

Product Name
Eaton CH spa panel
Catalog Number
CH40SPAST
UPC
786685969886
Product Length/Depth
9.5 in
Product Height
3.13 in
Product Width
4.5 in
Product Weight
7 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Includes a ch240gfi breaker, factory installed, and two extra circuits for convenience. Includes GF self-test feature.
Product Type
Spa panel

Product specifications

Special features
Suitable for CH125POOL, CHE125POOL, POOLETIMERKIT, POOLFREEZEKIT, POOLTIMERKIT, POOLTRANS3KIT
Type
Ch spa panel-quick pro
Amperage Rating
40A
Number of circuits
40
Number of poles
Two-pole
Phase
Single-phase
Used with
Ch spa panel
Wire size
#14-1/0 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R
Number of wires
3
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com