Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CH50SPAST

Eaton CH 3/4 in Spa Panel, CH Spa panel-quick pro, 50 circuits, single-phase, three-wire, 50 A, #14-1/10 AWG at Cu/Al at 60/75° wire, ground fault self-test feature

A newer version of this product is available:

General specifications

Product Name
Eaton CH spa panel
Catalog Number
CH50SPAST
UPC
786685969893
Product Length/Depth
3.13 in
Product Height
4.5 in
Product Width
4.5 in
Product Weight
7.35 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Includes a ch250gfi breaker, factory installed, and two extra circuits for convenience. Includes Ground fault self-test feature
Product Type
Spa panel

Product specifications

Type
Ch spa panel-quick pro
Amperage Rating
50A
Number of circuits
50
Number of poles
Two-pole
Phase
Single-phase
Used with
Ch spa panel
Wire size
#14-1/0 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com