Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CH60SPAST

Eaton CH 3/4 in spa panel, ch spa panel-quick pro, single-phase, three-wire, 60 A, #14-1/10 AWG at Cu/Al at 60/75° wire, ground fault self-test feature

General specifications

Product Name
Eaton CH spa panel
Catalog Number
CH60SPAST
UPC
786685969909
Product Length/Depth
9.5 in
Product Height
3.13 in
Product Width
1.5 in
Product Weight
7.55 lb
Warranty
Limited lifetime
Certifications
Contact Manufacturer
Catalog Notes
Includes a ch260gfi breaker, factory installed, and two extra circuits for convenience. Includes ground fault self-test feature.
Product Type
Spa panel

Product specifications

Special features
Includes ch230gfi breaker GS ST
Type
Ch spa panel-quick pro
Amperage Rating
60A
Number of poles
Two-pole
Phase
Single-phase
Used with
Ch spa panel
Wire size
#14-1/0 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R
Number of wires
3
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com