Download document () of 20
Discontinued

CHBONDST

Eaton power pedestal bonding strap and mounting hardware, Used with Power Pedastals, Bonding strap and mounting hardware

A newer version of this product is available:

General specifications

Product Name
Eaton power pedestal bonding strap and mounting hardware
Catalog Number
CHBONDST
UPC
782114219263
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
2 in
Product Weight
0.5 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 231
UL Listed file E163588
Product Type
Power pedestal accessory

Product specifications

Special features
Used with Power Pedastals
Type
Bonding strap and mounting hardware

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.