Knowledge Search
Download document () of 20
Discontinued

CHF220SW

Eaton CH Thermal magnetic circuit breaker, Type CH 3/4 in Neutral Switching Circuit Breaker, 20 A

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHF220SW
UPC
786685384832
Product Length/Depth
1.5 in
Product Height
3.5 in
Product Width
5 in
Product Weight
1 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
Product Type
Thermal magnetic circuit breakers

Product specifications

Amperage Rating
20 A
Voltage rating
120/240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com