Knowledge Search
Download document () of 20

CHF340SW

Eaton CH thermal magnetic circuit breaker,Type CHF plug-on circuit breaker,40 A,10 kAIC,Three-pole,120/240V,CHF,Trip flag, common breaker trip,#10-1/0 AWG Cu/Al,CHF,Type CH Loadcenters,Switching neutral

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHF340SW
UPC
786680117152
Product Length/Depth
3.5 in
Product Height
3.25 in
Product Width
2.25 in
Product Weight
0.9 lb
Warranty
Limited lifetime
Compliances
HACR Rated
Certifications
UL Listed
UL 489
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
Trip flag
Circuit breaker type
CHF
Mounting Method
Plug-on
Neutral
Switching neutral
Interrupt rating
10 kAIC
Main circuit breaker
CHF
Wire size
#10-1/0 AWG Cu/Al
Number of poles
Three-pole
Type
Type CHF plug-on circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com