Knowledge Search
Download document () of 20
We make what matters work*

CHFCAF120PN

Eaton CH AFCI circuit breaker, AFCI Branch feeder circuit breaker, 20 A, 10 kAIC, Single-pole, 120/240 V, CH, Pigtail, Type CH Loadcenters, Plug-on neutral

General specifications

Product Name
Eaton CH AFCI circuit breaker
Catalog Number
CHFCAF120PN
UPC
786685546209
Product Length/Depth
3.5 in
Product Height
3 in
Product Width
1 in
Product Weight
0.5 lb
Warranty
Limited lifetime
Compliances
HACR Rated
Certifications
UL Listed
Catalog Notes
Switching Duty Rated, HACR Rated
Product Type
AFCI circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Neutral
Plug-on neutral
Interrupt rating
10 kAIC
Main circuit breaker
CH
Connection
Pigtail
Number of poles
Single-pole
Type
AFCI Branch feeder circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com