Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

CHFGF115CS

Eaton CH GFCI circuit breaker,Ground fault circuit breaker,Trip flag, clamshell pack,15 A,10 kAIC,Single-pole,120/240 V,CHFGF,Ground fault circuit interrupter,GFI

A newer version of this product is available:

General specifications

Product Name
Eaton CH GFCI circuit breaker
Catalog Number
CHFGF115CS
UPC
786685624693
Product Length/Depth
9 in
Product Height
1 in
Product Width
4 in
Product Weight
0.5 lb
Warranty
Limited lifetime
Certifications
UL 489
Catalog Notes
Switching Duty Rated, HACR Rated
Product Type
GFCI circuit breakers

Product specifications

Amperage Rating
15 A
Voltage rating
120/240 V
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
CHFGF
Number of poles
Single-pole
Type
Ground fault circuit breaker
Special features
Trip flag, clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com