Download document () of 20
We make what matters work*

CHLOOPFDP

Eaton power pedestal lug assembly, Suitable for single-pole BR breaker, Loop feed lug assy, For single pedestals

General specifications

Product Name
Eaton power pedestal lug assembly
Catalog Number
CHLOOPFDP
UPC
782114219287
Product Length/Depth
5.6 in
Product Height
5.5 in
Product Width
6 in
Product Weight
1.4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed file E163588
UL 231
Product Type
Power pedestal accessory

Product specifications

Special features
Suitable for single-pole BR breaker
Type
Loop feed lug assy
Used with
For single pedestals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.