Download document () of 20
We make what matters work*

CHOUTCVR

Eaton power pedestal outer cover, Power head outer cover, Power outlet panels

General specifications

Product Name
Eaton power pedestal outer cover
Catalog Number
CHOUTCVR
UPC
782114219492
Product Length/Depth
10 in
Product Height
4 in
Product Width
8 in
Product Weight
10 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 231
UL Listed file E163588
Product Type
Power pedestal accessory

Product specifications

Type
Power head outer cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.