Knowledge Search
Download document () of 20

CHP125

Eaton CH thermal magnetic circuit breaker,Type CHP plug-in circuit breaker,25 A,10 kAIC at 120/240 Vac,Single-pole,120/240V,CHP,#14-6 AWG Cu/Al,CHP,Type CH Loadcenters

General specifications

Product Name
Eaton CH thermal magnetic circuit breaker
Catalog Number
CHP125
UPC
782113923635
Product Length/Depth
5 in
Product Height
3 in
Product Width
1 in
Product Weight
0.2 lb
Certifications
UL 489
Catalog Notes
HACR Rated
Product Type
Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
25 A
Voltage rating
120/240 V
Circuit breaker type
CH
Interrupt rating
10 kAIC at 120/240 Vac
Main circuit breaker
CHP
Wire size
#14-6 AWG Cu/Al
Number of poles
Single-pole
Type
Type CHP plug-in circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com