Knowledge Search
Download document () of 20
Discontinued

CHQ130CS

3/4" Thermal magnetic circuit breakers,Type CHQ 3/4-Inch classified replacement breaker clamshell pack,Clamshell pack,30 A,10 kAIC,Single-pole,120/240V,CHQ,(1) #14-8, (2) #14-10 AWG Cu/Al,CHQ,Type CH Loadcenters

General specifications

Product Name
Eaton Classified 3/4" thermal magnetic circuit breaker
Catalog Number
CHQ130CS
UPC
782114752920
Product Length/Depth
6 in
Product Height
1 in
Product Width
4 in
Product Weight
2 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Type QO Breakers. Requires one 3/4-inch (19.1 mm) space.
Product Type
3/4" Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Voltage rating
120/240 V
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CHQ
Number of poles
Single-pole
Type
Type CHQ 3/4-Inch classified replacement breaker clamshell pack
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com