Knowledge Search
Download document () of 20
We make what matters work*

CHQ220CS

3/4" Thermal magnetic circuit breakers,Type CHQ 3/4-Inch classified replacement breaker clamshell pack,Clamshell pack,20 A,10 kAIC,Two-pole,120/240V,CHQ,Common breaker trip,(1) #14-8 AWG, (2) #14-10 AWG Cu/Al,CHQ,Type CH Loadcenters

General specifications

Product Name
Eaton Classified 3/4" thermal magnetic circuit breaker
Catalog Number
CHQ220CS
UPC
782114752944
Product Length/Depth
6 in
Product Height
2.25 in
Product Width
4 in
Product Weight
0.8 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Type QO Breakers. Requires two 3/4-inch (19.1 mm) spaces.
Product Type
3/4" Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CHQ
Wire size
(2) #14-10 AWG Cu/Al
(1) #14-8 AWG
Number of poles
Two-pole
Type
Type CHQ 3/4-Inch classified replacement breaker clamshell pack
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com