Knowledge Search
Download document () of 20

CHSPA30

Eaton CH spa panel, ch spa panel, 30 circuits, single-phase, three-wire, 30A, #14-1/10 AWG at Cu/Al at 60/75° wire, GF self-test feature

General specifications

Product Name
Eaton CH spa panel
Catalog Number
CHSPA30
UPC
786689339364
Product Length/Depth
9.5 in
Product Height
3.13 in
Product Width
4.5 in
Product Weight
7 lb
Certifications
UL 50
UL 67
Catalog Notes
Includes a ch230gfi breaker, factory installed, and two extra circuits for convenience. Includes GF self-test feature

Product specifications

Type
Ch spa panel-quick pro
Amperage Rating
30A
Number of circuits
30
Number of poles
Two-pole
Phase
Single-phase
Used with
Ch spa panel
Wire size
#14-1/0 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R
Number of wires
3
Size
3/4 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com