Download document () of 20

CHSPFMKIT

CHSP Service Entrance Protection Accessories, Type 2 Flushmounting Kit

General specifications

Product Name
Eaton surge protection
Catalog Number
CHSPFMKIT
UPC
786685211176
Product Length/Depth
5 in
Product Height
0.05 in
Product Width
0.2 in
Product Weight
4.5 lb
Warranty
1 year
Certifications
UL 1449
Product Type
Accessory

Product specifications

Used with
CHSPT2ULTRA, CHSPT2MAX, CHSPT2MICRO, CHSPTELE, CHSPCABLE
Type
Type 2 Flushmounting Kit
Special features
Suitable for convertible CH loadcenters and CH22N125C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com