Download document () of 20

CHSPT2FLUSHMNT

Eaton surge protection, Type 2 Flushmounting Kit, CHSPT2ULTRA, CHSPT2SURGE

General specifications

Product Name
Eaton surge protection
Catalog Number
CHSPT2FLUSHMNT
UPC
786689016883
Product Length/Depth
7 in
Product Height
6.5 in
Product Width
3.75 in
Product Weight
0.01 lb
Warranty
1 year
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Used with
CHSPT2ULTRA, CHSPT2SURGE
Type
Type 2 Flushmounting Kit
Special features
USE WITH CHSPT2SURGE AND ULTRA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com