Download document () of 20
We make what matters work*

CHUDFCVR

Eaton power pedestal deadfront cover, Used with Power Pedastals, Upper deadfront cover, Six breaker twistouts, Power outlet panels

General specifications

Product Name
Eaton power pedestal deadfront cover
Catalog Number
CHUDFCVR
UPC
782114219478
Product Length/Depth
12.5 in
Product Height
4 in
Product Width
9.4 in
Product Weight
1.8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL 231
UL Listed file E163588
Product Type
Power pedestal accessory

Product specifications

Special features
Used with Power Pedastals
Type
Upper deadfront cover
Receptacle left
Six breaker twistouts

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.