Knowledge Search
Download document () of 20
We make what matters work*

CL150CS

Eaton Classified 3/4" thermal magnetic circuit breaker,Type CL 1-Inch classified replacement breaker clamshell pack,Clamshell pack,45 A,10 kAIC,Single-pole,120/240V,CL,#14-4 AWG Cu/Al,Q30,CL,Type CH Loadcenters

General specifications

Product Name
Eaton Classified 3/4" thermal magnetic circuit breaker
Catalog Number
CL150CS
UPC
782116630448
Product Length/Depth
3 in
Product Height
3 in
Product Width
1 in
Product Weight
0.3 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
UL 489
Catalog Notes
Replacement for Square D Homeline, GE Type THQ, Crouse-Hinds Type MP, Thomas and Betts Type TB, Murray Type MP, ITE/Siemens Type QP. Requires 1-inch (25.4 mm) space.
Product Type
3/4" Thermal magnetic circuit breakers

Product specifications

Used with
Type CH Loadcenters
Amperage Rating
45 A
Voltage rating
120/240 V
Circuit breaker type
CH
Interrupt rating
10 kAIC
Main circuit breaker
CL
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Quantity
30
Type
Type CL 1-Inch classified replacement breaker clamshell pack
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com