Download document () of 20

CMB1212P200BTS

Eaton resi meter breaker, All-in-ones, 200 A, C, Copper, NEMA 3R, Bottom and top, #6-350 kcm#6-350 kcmProvisions, Surface mounting, 12, Four-jaw, 1, 12, Single-phase, Ringless, Type CH breakers, 120/240 Vac

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
CMB1212P200BTS
UPC
782114858554
Product Length/Depth
5.38 in
Product Height
32.38 in
Product Width
14.44 in
Product Weight
42 lb
Warranty
Limited lifetime
Certifications
UL Listed
Product Type
Residential meter breaker

Product specifications

Type
All-in-ones
Utility approvals
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
Interrupt rating
10 kAIC
Box size
C
Enclosure
NEMA 3R
Ground
#6-350 kcmil
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type CH breakers
Number of circuits
12
Bus material
Copper
Feed type
Top/bottom
Main circuit breaker
Provisions
Number of jaws
Four-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com