Download document () of 20

CMB4242B200BTS

Eaton’s CMB Residential Meter Breaker Type CH Non-EUSERC, All-in-ones, 200A, Single-phase, 120/240V, Ring, 42 spaces, 42 circuits, 22 kAIC, Surface mounting, NEMA 3R enclosure, Aluminum bus, Overhead/underground feed, Four-jaws, 1 socket

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
CMB4242B200BTS
UPC
782114872543
Product Length/Depth
4.93 in
Product Height
34.38 in
Product Width
22.13 in
Product Weight
68 lb
Warranty
Limited lifetime
Certifications
UL Listed
Product Type
Residential meter breaker

Product specifications

Type
All-in-ones
Interrupt rating
10 kAIC
22 kAIC
Amperage Rating
200 A
Number of spaces
24
Phase
Single-phase
Bus material
Copper

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com