Download document () of 20

CMBEB200BTS

Eaton Meter Breaker EUSERC Type CH , CSR2200N main breaker, No Distribution section, 200 A, 120/240V, Ring, 22 kAIC, Surface mounting, Box size A, Aluminum bus, OH/UG feed, Four-jaws, 1 socket, #6-250 kcmil line, #6-250 kcmil ground

General specifications

Product Name
Eaton meter breaker EUSERC
Catalog Number
CMBEB200BTS
UPC
782114849002
Product Length/Depth
5.38 in
Product Height
28.38 in
Product Width
14.44 in
Product Weight
37 lb
Warranty
Limited lifetime
Compliances
EUSERC Approved
Certifications
UL Listed

Product specifications

Special features
Distribution section
Type
All-in-ones
Utility approvals
ID : Idaho Power
OR : Idaho Power
WA : Seattle City Light
AK : Anchorage Municipal Light & Power
NV : NV Energy
CA : City of Los Angeles - DWP (LADWP)
AZ : Southern California Edison
CA : Southern California Edison
CA : PacifiCorp/Pacific Power/Rocky Mountain Power
ID : PacifiCorp/Pacific Power/Rocky Mountain Power
OR : PacifiCorp/Pacific Power/Rocky Mountain Power
UT : PacifiCorp/Pacific Power/Rocky Mountain Power
WA : PacifiCorp/Pacific Power/Rocky Mountain Power
WY : PacifiCorp/Pacific Power/Rocky Mountain Power
HI : Hawaiian Electric
MT : NorthWestern Energy
NE : NorthWestern Energy
SD : NorthWestern Energy
WY : NorthWestern Energy
AZ : Tucson Electric Power/ UniSource
AZ : Sulphur Springs Valley Electric Coop
WA : Puget Sound Energy
WA : Tacoma Public Utilities
Interrupt rating
10 kAIC
22 kAIC
Box size
A
Enclosure
NEMA 3R
Ground
#6-250 kcmil
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type CH breakers
Bus material
Aluminum
Feed type
Top/bottom
Main circuit breaker
CSR2200N
Number of jaws
Four-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com