Knowledge Search
Download document () of 20

CMBX3242PV200TS

CH Solar Power Center Meter Breaker, CH solar-ready, CSR main breaker, 200A, 120/240V, 70 max PV input, 32 spaces, 42 circuits, 22 kAIC, Surface MTG, NEMA 3R Galvanized Steel enclosure, Box size 14, Cu 225A bus, OH/UG feed, Lever bypass

General specifications

Product Name
Eaton type CH solar power center meter breaker
Catalog Number
CMBX3242PV200TS
UPC
786685690179
Product Length/Depth
36 in
Product Height
6 in
Product Width
24 in
Product Weight
45 lb
Warranty
Limited lifetime
Certifications
UL Listed
Product Type
Type CH solar power center meter breaker

Product specifications

Special features
Over/under construction
Type
CH solar-ready
Enclosure material
Galvanized steel
Interrupt rating
10 kAIC
22 kAIC
Box size
14
Enclosure
NEMA 3R
Input
70 max PV
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type CH breakers
Bypass
Lever
Bus Rating
225 A
Number of circuits
42
Bus material
Copper
Feed type
Top/bottom
Main circuit breaker
CSR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com