Download document () of 20

CMBXP200BTS

Eaton resi meter breaker, All-in-ones, 200A, C, Copper, NEMA 3R, Bottom and top, #6-350 kcm 22 kAIC, #6-350 kcmProvisions, Surface mounting, Five-jaw, 1, Single-phase, Ringless, Type CH breakers, 120/240 Vac, Lever bypass

General specifications

Product Name
Eaton residential meter breaker
Catalog Number
CMBXP200BTS
UPC
782116128884
Product Length/Depth
5.38 in
Product Height
39.91 in
Product Width
14.44 in
Product Weight
34 lb
Warranty
Limited lifetime
Certifications
UL Listed
Product Type
Residential meter breaker

Product specifications

Type
All-in-ones
Utility approvals
IL : Ameren
MO : Ameren
CO : Xcel Energy
MI : Xcel Energy
MN : Xcel Energy
ND : Xcel Energy
NM : Xcel Energy
SD : Xcel Energy
TX : Xcel Energy
WI : Xcel Energy
Interrupt rating
10 kAIC
22 kAIC
Box size
C
Enclosure
NEMA 3R
Ground
#6-350 kcmil
Voltage rating
120/240 V
Number of sockets
1
Phase
Single-phase
Used with
Type CH breakers
Bypass
Lever
Bus material
Copper
Feed type
Top/bottom
Main circuit breaker
Provisions
Number of jaws
Five-jaw

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com