Knowledge Search
Download document () of 20

CPL072FGP

Eaton BR main lug loadcenters canadian,Non-combination, main lug only,70A,NEMA 1,Metallic,Flush,6,Single-phase,250 V,#14-2 AWG

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
CPL072FGP
UPC
786685108094
Product Length/Depth
4.5 in
Product Height
9.44 in
Product Width
3 in
Product Weight
9.44 lb
Certifications
CSA C22.2.
Product Type
Main lug loadcenter

Product specifications

Type
Non-combination, main lug only
Amperage Rating
70 A
Bus material
Copper
Mounting
Flush
Number of circuits
2
Number of poles
Four-pole
Number of spaces
2
Phase
Single-phase
Voltage rating
250 V
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
25 kAIC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.