Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

CPL112

Eaton BR main breaker loadcenter, Eaton CPL Plugin Loadcentre, Non-combination, Main Lug Only, 125A, Flush/Surface, #14-1/0 AWG, Three-wire, 120/240V, Single phase, NEMA 1, 16 gauge galvanized sheet steel, 12/24 circuits

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
CPL112
UPC
622588060056
Product Length/Depth
14.38 in
Product Height
16.75 in
Product Width
3.88 in
Product Weight
18 lb
Warranty
10 year limited
Certifications
UL Listed file E52977
CSA Std. C22.2
Product Type
Main breaker loadcenter

Product specifications

Type
Non-combination, main lug only
Amperage Rating
125 A
Cover
Flush/surface
Number of circuits
40
Number of spaces
12
Phase
Single-phase
Voltage rating
120/240 V
Enclosure
NEMA 1
Interrupt rating
25 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.