Knowledge Search
Download document () of 20
Discontinued

CPL116WTBP

Eaton BR main breaker loadcenter, Canadian Loadcenter, 16 circuit, 100A, Main lug, Single-phase, Bulk packed (40 units), No packaging

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
CPL116WTBP
UPC
786680189517
Product Length/Depth
18.5 in
Product Height
3.5 in
Product Width
14.5 in
Product Weight
18 lb
Certifications
Contact Manufacturer
Product Type
Main breaker loadcenter

Product specifications

Type
Loadcenter (CAN)
Amperage Rating
100 A
Enclosure color
White
Number of circuits
16
Phase
Single-phase
Enclosure
NEMA 1
Quantity
40

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.