Knowledge Search
Download document () of 20
Discontinued

CPM112

Eaton BR main breaker loadcenter, CPM Plug-in Loadcentre, Combination, Main Circuit Breaker, 100A, BR, Breaker: 100A, Flush/Surface, #4-1/0 AWG, Three-wire, 120/240V, Single phase, NEMA 1, 16 gauge galvanized sheet steel, 12/24 circuits

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
CPM112
UPC
622588060179
Product Length/Depth
14.38 in
Product Height
18.75 in
Product Width
3.88 in
Product Weight
22.5 lb
Certifications
Contact Manufacturer
Product Type
Main breaker loadcenter

Product specifications

Type
Combination
Amperage Rating
100 A
Cover
Flush/surface
Number of circuits
30
Phase
Single-phase
Voltage rating
120/240 V
Enclosure
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.