Knowledge Search
Download document () of 20
Discontinued

CPM120WL

Eaton BR main breaker loadcenter, Eaton Plug in Loadcentre 100A 1PH Main Circuit Breaker, 20 circuits, 10, single phase, white

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
CPM120WL
UPC
786680187551
Product Length/Depth
18 in
Product Height
3.5 in
Product Width
14 in
Product Weight
19 lb
Certifications
Contact Manufacturer
Product Type
Main breaker loadcenter

Product specifications

Special features
white
Type
Canadian Loadcenter
Amperage Rating
100 A
Main circuit breaker
Main breaker
Number of circuits
20
Phase
Single-phase
Enclosure
NEMA 1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.