Knowledge Search
Download document () of 20

CR15B

Eaton commercial specification grade duplex receptacle, #14-10 AWG, 15A, Commercial, Flush, 125V, Side wire, Brown, Brass, High-impact nylon, PVC, 5-15R, Duplex, Screw, PVC, Core pack

General specifications

Product Name
Eaton commercial specification grade duplex receptacle
Catalog Number
CR15B
UPC
032664488900
Product Length/Depth
1.24 in
Product Height
4 in
Product Width
0.79 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM
Federal Specification Classification 6233 01
Product Type
Commercial specification grade

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Auto-grounding
Application
Commercial
Device grade
Commercial
Wiring method
Side wire
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
PVC
Packaging type
Core pack
Color
Brown
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
High-impact nylon
PVC
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.