Download document () of 20
We make what matters work*

CS005

IQ Mulitpoint Energy Submeter II Current Sensor, 5A, 3 pack

General specifications

Product Name
Eaton 10 mA solid core current sensor
Catalog Number
CS005
UPC
782116105816
Product Length/Depth
7.5 in
Product Height
5.5 in
Product Width
6 in
Product Weight
0.6 lb
Warranty
1 year
Compliances
CFR 47 FCC Part 15
Certifications
UL 991
ANSI/IEEE Std C12.1
CSA Certified
UL Listed
Catalog Notes
Total sensor lead length must not exceed 20 ft
Product Type
10 mA solid core current sensor

Delivery program

Amperage Rating
5A

General information

Quantity
3

Other

Current transformer type
Solid Core
Output Current (Secondary)
10 mA

Physical details

Window size
N/A

Technical information

Application current (primary rating)
5A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.