Knowledge Search
Download document () of 20
We make what matters work*

CS115A

Eaton commercial grade toggle switch, #14-10 AWG, 15A, Commercial, Flush, 120/277V, Side wire, Screw, Almond, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Brass, PVC

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CS115A
UPC
032664554957
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.1 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05
Product Type
Commercial grade toggle switch

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Side wire
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
INC
HAL
ELV
CFL
LED
Motor Control
MLV
FLR
Fan
Material
PVC
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Color
Almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.