Knowledge Search
Download document () of 20
We make what matters work*

CS120V

Eaton commercial grade toggle switch, #14-10 AWG, 20A, Commercial, Flush mount, 120/277V, Side wire, Screw, Ivory, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Brass, PVC

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CS120V
UPC
032664488184
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.09 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05
Product Type
Commercial grade toggle switch

Product specifications

Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Side wire
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
MLV
FLR
Fan
HAL
CFL
Motor Control
ELV
LED
INC
Material
PVC
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.