Knowledge Search
Download document () of 20
We make what matters work*

CS415LA

Toggle Switch, Commercial, Light almond, Screw, Wall, Four-way, Copper alloy, 120/277 Vac, #14-10 AWG, Side wire, .031 in

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CS415LA
UPC
032664651113
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.1 in
Product Weight
0.21 lb
Certifications
UL
NOM
Federal Specification Classification 6241 05
Product Type
Commercial grade toggle switch

Product specifications

Voltage rating
120/277 V
Application
Commercial
Wiring method
Side wire
Switch type
Four-way
Mounting method
Wall
Connector type
Screw
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Copper alloy
Terminals
0.031 in
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.