Knowledge Search
Download document () of 20
We make what matters work*

CS6370

Eaton locking receptacle, #10-6 AWG, 50A, Industrial, 125/250V, Back wiring, Black, Single, Non-NEMA, Two-pole, Three-wire, Steel, California standard

General specifications

Product Name
Eaton Arrow Hart California standard locking receptacle
Catalog Number
CS6370
UPC
040893674698
Product Length/Depth
2.88 in
Product Height
4.13 in
Product Width
3 in
Product Weight
0.88 lb
Compliances
RoHS Compliant
Certifications
UL Listed
CSA certified
Product Type
California standard

Product specifications

Special features
Locking receptacle
Type
Locking receptacle
Amperage Rating
50 A
Voltage rating
125/250 V
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Black
Material
Steel
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Standard
California standard
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Torque rating
45 lbf-inch
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.