Knowledge Search
Download document () of 20
We make what matters work*

CS8164EX

Eaton locking connector, #10-6 AWG, 50A, Industrial, 480V, Back wiring, Black, red, Non-NEMA, Three-pole, Four-wire, Nylon, 0.44 to 1.06 in, California standard

General specifications

Product Name
Eaton Arrow Hart pro grip California standard locking connector
Catalog Number
CS8164EX
UPC
032664663895
Product Length/Depth
6.94 in
Product Height
3.38 in
Product Width
3.61 in
Product Weight
1.05 lb
Certifications
cULus Listed
CSA certified
Product Type
Pro grip California standard

Product specifications

Special features
Locking connector
Type
Locking connector
Amperage Rating
50 A
Voltage rating
3Ø 480 V
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
4
Grounding
Number of poles
Three-pole
Color
Red
Black
Cord diameter
0.44-1.06 in (11.1-26.0 mm)
Material
Nylon
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Standard
California standard
Allowable wire size
#10-4 AWG
NEMA configuration
Non-NEMA
Torque rating
45 lbf-inch
Design type
Pro grip
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton