Knowledge Search
Download document () of 20

CSB115B

Eaton commercial grade toggle switch, #14-10 AWG, 15A, Commercial, Flush, 120/277V, Back and side, Screw, Brown, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Brass, PVC

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CSB115B
UPC
032664558887
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.147 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05
Product Type
Commercial grade toggle switch

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
FLR
ELV
LED
CFL
HAL
MLV
Motor Control
Fan
INC
Material
PVC
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.