Knowledge Search
Download document () of 20

CSB115STV-SP

Eaton toggle switch, #14-10 AWG, 15A, Commercial, Flush mount, 120/277V, Back and side, Screw, Ivory, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Brass, PVC

General specifications

Product Name
Eaton toggle switch
Catalog Number
CSB115STV-SP
UPC
032664709920
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.1 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05
Product Type
Toggle switch

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
LED
MLV
Fan
HAL
INC
Motor Control
FLR
CFL
ELV
Material
PVC
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Ivory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.