Knowledge Search
Download document () of 20
We make what matters work*

CSB120W

Eaton commercial grade toggle switch, #14-10 AWG, 20A, Commercial, Flush, 120/277V, Back and side, Screw, White, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Brass, PVC

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CSB120W
UPC
032664559068
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.2 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05
Product Type
Commercial grade toggle switch

Product specifications

Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
INC
MLV
CFL
ELV
HAL
Motor Control
FLR
Fan
LED
Material
PVC
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Terminals
0.031 in
Color
White

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton