Knowledge Search
Download document () of 20
We make what matters work*

CSB215W

Eaton commercial grade toggle switch, #14-10 AWG, 15A, Commercial, Flush, 120/277V, Back and side, Screw, White, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Double-Pole, Dual-pole, Brass, PVC

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CSB215W
UPC
032664558948
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.16 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05
Product Type
Commercial grade toggle switch

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Two-pole
Application
Commercial
Wiring method
Back and side
Switch type
Two-pole
Mounting method
Flush
Connector type
Screw
Load type
INC
CFL
FLR
HAL
MLV
LED
Fan
Motor Control
ELV
Material
PVC
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Terminals
0.031 in
Color
White

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.