Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

CSB315LA

Eaton commercial grade toggle switch, #14-10 AWG, 15A, Commercial, Wall, 120/277V, Back and side, Screw, Light almond, Three-Way, Brass, Terminals: 0.031 in

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CSB315LA
UPC
032664719103
Product Length/Depth
4.25 in
Product Height
1.9 in
Product Width
1.5 in
Product Weight
0.2 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05
Product Type
Commercial grade toggle switch

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Back and side
Switch type
Three-way
Mounting method
Wall
Connector type
Screw
Material
PVC
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Light almond

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.