Knowledge Search
Download document () of 20

CSB315STV-SP

Eaton toggle switch, #14-10 AWG, 15A, Commercial, Wall, 120/277V, Back and side wiring, Screw, Brown, Three-Way, Brass, Terminals: 0.031 in

General specifications

Product Name
Eaton toggle switch
Catalog Number
CSB315STV-SP
UPC
032664709975
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.12 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Back and side
Switch type
Three-way
Mounting method
Wall
Connector type
Screw
Material
PVC
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Brown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.