Download document () of 20
We make what matters work*

CSCXS36AC

Multi-Device Charging Cart, 36 AC Outlets, Chromebooks and Laptops, 230V, Schuko Black

  • 2-year limited warranty (Worldwide)
  • Charges 36 Chromebooks and laptops with screen sizes up to 38.1 cm (15 inches)
  • Handle and swivel casters help you safely move connected devices from room to room
  • Heavy-duty steel construction and locking mechanism keeps equipment secure
  • 3 m AC input cord with Schuko CEE 7/7 plug reaches distant outlets
  • Wood laminate top serves as a workstation

Compact Charging Cart Keeps Mobile Devices Ready to Use
This multi-device mobile charging cart provides AC charging, secure storage and cord management for as many as 36 Laptop
Chromebook used in education, office, commercial, retail, industrial and healthcare environments. The mobile charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis. 

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a Black powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.

Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The rugged casters are designed for daily use. The compact charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart, making it ideal for crowded classrooms and medical clinics.

General specifications

Product Name
Eaton Tripp Lite series mobile charging cart
Catalog Number
CSCXS36AC
UPC
037332207081
Product Length/Depth
29.13 in
Product Height
46.85 in
Product Width
26.77 in
Product Weight
110.23 lb
Compliances
WEEE Directive
FCC Compliant
RoHS
REACH
CE Marked
Certifications
NOM
EN 60950-1
IEC 62368-1
Global Catalog
CSCXS36AC
Product Type
Mobile charging cart

Product specifications

Frequency rating
50 Hz
Charging Ports Details
Pass through
Number of Charging Ports
36
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Laptop
Chromebook
Frequency Compatability
50 Hz
Color
Black
Input Plug Type
Schuko
Material
Steel
Charging Ports / Amps
(36) 10A
Input Cord Length
10 ft
Input Frequency
50 Hz
Charging Method
AC
Input Nominal Voltage
230 VAC
Product Features
Flow-Through Ventilation
Cord Management
Assembly Required
Locking
Built-In Circuit Breaker
Overcurrent Protection
Package contents
(10) Hex screws
Owner’s manual
Hex key
(6) Protective bumpers
(2) Keys
CSCXS36AC 36-Device AC Charging Station Cart, 230V, Schuko Plug and Outlets
Input cord wrap
Cart handle
Charging Form Factor
Mobile cart
Charging Port Type
CEE 7/7 SCHUKO PLUG
Device slots
36
Number of Shelves
3
Voltage Compatibility (VAC)
230 VAC
Charging Station Form Factor
Mobile cart
Charging AMPS per port
10 A
10A
Lock
Key

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.