Download document () of 20
We make what matters work*

CTR1024WLSCSIP

Eaton Wireless SC Edge Controller Cellular Service IP

General specifications

Product Name
Eaton Wireless SC Emergency lighting system
Catalog Number
CTR1024WLSCSIP
EAN
3660191823313
Product Length/Depth
175 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
0.5 kg
Compliances
CE marking
Global Catalog
CTR1024WLSCSIP
Product Type
Emergency lighting

Product specifications

Suitable for 19 inch rack mounting
No
Product branding
Eaton
Power consumption
30

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.